IESNA:LM-63-2002
[TEST]P952611
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-930-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18129
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2510.3 2836.2 3161 3435.7 3645.5 3772.9 3866.6 3964 4056.4 4162.6
4292.5 4432.3 4605.9 4795.8 5033.1 5371.5 5838.6 6470.5 7304.8 8372.6
9755.1 11412.4 12948.6 13840.3 13670.4 12361.6 9936.2 7208.6 4625.9 3288.4
2269.2 1422.5 791.8 172.3 0 0 0
2510.3 2787.5 3082.3 3322.1 3500.7 3618.1 3699.2 3787.9 3881.6 3977.7
4098.9 4243.8 4412.4 4599.7 4824.5 5119.2 5515.1 6038.4 6707.8 7638.3
8850.9 10014.9 10585.7 10389.6 9701.4 8547.5 6729.1 4553.5 2459.1 1452.5
800.5 358.4 138.6 17.5 0 0 0
2510.3 2758.8 2987.4 3154.7 3280.9 3357 3410.7 3480.7 3541.9 3600.6
3683 3792.9 3922.8 4047.7 4181.3 4344.9 4537.2 4768.3 5051.8 5335.3
5421.5 5136.7 4416.1 3570.6 2628.9 1824.6 1288.9 930.4 653.2 469.6
317.2 189.8 106.2 47.5 8.7 0 0
2510.3 2687.6 2857.5 2982.4 3054.8 3092.3 3118.5 3129.7 3122.2 3093.5
3051.1 3028.6 3003.6 2943.7 2812.5 2625.2 2430.4 2244.3 2084.4 1975.8
1920.8 1870.9 1802.2 1686 1597.3 1528.7 1316.3 1066.6 704.4 493.3
352.2 244.8 162.4 69.9 10 0 0
2510.3 2616.4 2738.8 2831.3 2881.2 2893.7 2865 2787.5 2662.7 2500.3
2325.4 2184.3 2091.9 2035.7 1990.7 1924.6 1829.6 1738.5 1667.3 1629.8
1629.8 1639.8 1642.3 1632.3 1558.6 1396.3 1223.9 1109 934.2 750.6
544.5 357.2 194.8 76.2 5 0 0
2510.3 2559 2617.7 2685.1 2733.8 2728.8 2662.7 2534 2377.9 2231.8
2110.6 2024.5 1974.5 1937 1893.3 1825.9 1731 1616.1 1503.7 1415
1367.5 1373.8 1412.5 1438.7 1428.7 1385 1290.1 1136.5 965.4 804.3
653.2 513.3 373.4 217.3 93.7 0 0
2510.3 2481.6 2500.3 2547.8 2600.2 2625.2 2586.5 2501.5 2406.6 2321.7
2235.5 2138.1 2037 1938.3 1842.1 1741 1629.8 1512.4 1401.3 1310.1
1228.9 1160.2 1101.5 1064.1 1052.8 1049.1 1029.1 984.1 906.7 798
615.7 422.1 233.5 123.6 45 0 0
2510.3 2430.4 2384.1 2394.1 2470.3 2567.7 2643.9 2650.2 2596.5 2511.5
2412.9 2295.5 2159.3 2015.7 1879.6 1749.7 1626.1 1506.2 1398.8 1315.1
1253.9 1213.9 1181.5 1141.5 1080.3 984.1 884.2 811.8 746.8 674.4
579.5 448.4 288.5 167.4 55 0 0
2510.3 2369.2 2261.8 2245.5 2320.5 2509 2711.4 2806.3 2777.6 2670.1
2541.5 2410.4 2271.7 2118.1 1964.5 1814.6 1673.5 1543.6 1430 1342.6
1276.4 1230.2 1211.4 1198.9 1171.5 1111.5 1039.1 956.7 873 775.6
656.9 512 377.2 237.3 77.4 0 0
2510.3 2310.5 2149.4 2069.4 2108.1 2298 2576.5 2800 2853.7 2760.1
2604 2454.1 2315.5 2170.6 2027 1883.3 1741 1602.3 1481.2 1388.8
1311.3 1260.1 1222.7 1206.4 1182.7 1139 1076.6 1006.6 930.4 845.5
728.1 578.2 424.6 233.5 72.4 2.5 0
2510.3 2258 2080.7 1975.8 1990.7 2160.6 2417.9 2642.7 2768.8 2733.8
2602.7 2454.1 2315.5 2178.1 2043.2 1908.3 1768.4 1631.1 1511.2 1410
1323.8 1265.1 1221.4 1195.2 1167.7 1117.8 1044.1 964.1 884.2 790.6
674.4 522 379.7 202.3 55 0 0
2510.3 2248 2037 1890.8 1863.4 1975.8 2176.8 2406.6 2559 2574
2492.8 2366.7 2241.8 2125.6 2010.7 1887.1 1757.2 1626.1 1504.9 1401.3
1312.6 1248.9 1193.9 1144 1084 995.4 871.7 728.1 593.2 482.1
372.2 248.5 151.1 76.2 6.2 0 0
2510.3 2186.8 1927.1 1722.2 1621.1 1626.1 1689.8 1775.9 1844.6 1880.8
1880.8 1835.9 1778.4 1717.2 1649.8 1578.6 1508.7 1432.5 1341.3 1247.6
1157.7 1055.3 949.2 856.7 763.1 636.9 512 420.9 348.4 277.3
203.6 126.1 58.7 16.2 0 0 0
2510.3 2141.9 1843.4 1594.8 1441.2 1375 1353.8 1351.3 1343.8 1332.6
1308.8 1263.9 1210.2 1146.5 1071.6 1010.4 950.4 904.2 874.2 861.7
845.5 810.5 754.3 683.1 598.2 509.6 427.1 354.7 286 223.6
159.9 89.9 38.7 6.2 0 0 0
2510.3 2119.4 1787.2 1516.2 1337.6 1248.9 1202.7 1162.7 1117.8 1067.8
1022.8 986.6 945.4 911.7 871.7 831.8 789.3 734.4 673.2 622
569.5 522 480.8 448.4 412.1 367.2 317.2 267.3 213.6 163.6
111.2 69.9 33.7 1.2 0 0 0
2510.3 2100.6 1753.5 1474.9 1287.6 1187.7 1126.5 1067.8 1011.6 955.4
901.7 855.5 811.8 768.1 728.1 689.4 648.2 605.7 565.8 523.3
483.3 448.4 417.1 383.4 343.4 308.5 268.5 223.6 172.3 127.4
92.4 55 18.7 0 0 0 0
2510.3 2118.1 1764.7 1481.2 1278.9 1161.5 1082.8 1022.8 971.6 921.7
871.7 824.3 775.6 731.9 691.9 651.9 610.7 565.8 520.8 474.6
434.6 400.9 372.2 347.2 322.2 294.7 257.3 216.1 179.8 148.6
114.9 78.7 28.7 0 0 0 0
2510.3 2128.1 1777.2 1489.9 1273.9 1131.5 1047.8 994.1 946.7 896.7
849.3 801.8 759.3 719.4 681.9 641.9 602 557 512 467.1
427.1 398.4 374.7 354.7 331 298.5 254.8 218.6 191.1 162.4
127.4 84.9 33.7 10 0 0 0
2510.3 2128.1 1790.9 1501.2 1270.1 1107.8 1019.1 967.9 920.4 873
820.5 775.6 736.9 694.4 653.2 612 569.5 527 484.6 444.6
412.1 390.9 370.9 349.7 317.2 272.3 217.3 191.1 163.6 133.6
97.4 51.2 21.2 5 0 0 0
2510.3 2170.6 1844.6 1553.6 1301.4 1112.8 1012.9 959.2 911.7 871.7
825.5 781.8 739.3 698.1 655.7 614.5 572 530.8 492.1 457.1
428.4 405.9 383.4 355.9 316 252.3 189.8 163.6 137.4 108.7
77.4 45 23.7 10 2.5 0 0
2510.3 2195.6 1880.8 1589.8 1328.8 1130.3 1019.1 960.4 914.2 871.7
828 785.6 744.3 703.1 663.2 623.2 582 542 504.6 470.8
442.1 418.4 393.4 362.2 318.5 252.3 187.3 161.1 133.6 106.2
73.7 43.7 25 12.5 6.2 0 0
2510.3 2205.6 1904.6 1621.1 1353.8 1161.5 1024.1 966.6 915.4 879.2
838 796.8 756.8 716.9 678.2 640.7 600.7 560.8 523.3 485.8
455.8 430.9 404.6 375.9 322.2 256 198.6 173.6 144.9 116.1
82.4 50 30 18.7 11.2 5 0
2510.3 2275.5 2013.2 1742.2 1473.7 1237.7 1071.6 979.1 929.2 889.2
853 815.5 778.1 740.6 701.9 663.2 624.4 584.5 548.3 513.3
482.1 453.4 424.6 392.2 352.2 301 237.3 202.3 172.3 142.4
108.7 68.7 42.5 27.5 20 10 0
2510.3 2327.9 2111.9 1870.9 1613.6 1368.8 1164 1010.4 934.2 889.2
853 816.8 780.6 743.1 705.6 665.7 623.2 584.5 547 512
483.3 453.4 422.1 387.2 348.4 306 257.3 216.1 186.1 156.1
124.9 89.9 46.2 27.5 17.5 8.7 0
2510.3 2377.9 2226.8 2035.7 1822.1 1587.4 1357.6 1136.5 969.1 898
855.5 816.8 780.6 743.1 703.1 664.4 623.2 582 542 499.6
459.6 422.1 387.2 354.7 327.2 294.7 254.8 212.3 172.3 141.1
113.6 84.9 47.5 21.2 11.2 3.7 0
2510.3 2457.8 2385.4 2274.2 2094.4 1888.3 1682.3 1472.5 1200.2 981.6
878 829.3 789.3 750.6 713.1 674.4 634.4 594.5 553.3 509.6
468.3 427.1 389.7 354.7 321 286 248.5 212.3 172.3 131.1
101.2 71.2 45 23.7 11.2 5 0
2510.3 2540.3 2555.2 2540.3 2454.1 2319.2 2159.3 1982 1754.7 1461.2
1157.7 932.9 825.5 776.8 740.6 705.6 668.2 635.7 604.5 567
529.5 483.3 437.1 394.7 360.9 328.5 360.9 378.4 286 228.5
151.1 111.2 63.7 31.2 15 7.5 0
2510.3 2621.4 2730.1 2818.8 2853.7 2826.3 2737.6 2621.4 2512.8 2382.9
2184.3 1914.6 1598.6 1276.4 1015.4 876.7 836.8 806.8 754.3 706.9
670.7 638.2 592 558.3 588.2 610.7 514.5 390.9 237.3 177.3
132.4 96.2 64.9 37.5 18.7 6.2 0
2510.3 2703.9 2907.4 3097.3 3238.4 3319.6 3324.6 3278.4 3234.6 3220.9
3212.2 3174.7 3101 3008.6 2891.2 2755.1 2584 2420.4 2362.9 2577.7
3043.6 3486.9 3553.1 3079.8 2173.1 1287.6 760.6 478.3 331 242.3
183.6 132.4 89.9 51.2 20 5 0
2510.3 2783.8 3069.8 3353.3 3590.6 3742.9 3815.4 3840.4 3865.3 3909.1
3976.5 4063.9 4168.8 4265 4361.2 4433.6 4548.5 4754.6 5139.2 5768.7
6585.4 7470.9 8335.2 8999.6 9077 8453.8 7257.4 5670 3959 2474.1
1437.5 855.5 487.1 183.6 56.2 2.5 0
2510.3 2812.5 3143.5 3471.9 3744.2 3924 4014 4052.7 4088.9 4138.9
4207.5 4290 4397.4 4506 4623.4 4783.3 5013.1 5347.8 5842.3 6528
7438.4 8639.9 10278.4 12311.6 13623 13305.8 12332.9 10994.1 9549.1 8177.8
6775.3 5227.9 3578.1 2103.1 853 214.8 0
2510.3 2833.8 3193.4 3568.1 3865.3 4060.2 4156.3 4185.1 4200 4207.5
4226.3 4251.3 4283.7 4297.5 4341.2 4438.6 4609.7 4881.9 5322.8 5971
6844 8061.6 9893.8 12586.4 16167 17306 16386.8 15296.5 14090.1 12833.7
10980.3 8579.9 5979.7 3640.5 1437.5 459.6 0
2510.3 2881.2 3305.8 3739.2 4097.6 4314.9 4377.4 4338.7 4246.3 4112.6
3965.3 3824.1 3684.3 3554.4 3490.7 3566.9 3899.1 4488.5 5201.7 5869.8
6503 7241.1 8250.2 9705.2 12491.5 15828.5 15147.9 13530.6 12469 11742.1
10706.8 9209.4 7194.9 5008.1 1958.3 322.2 0
2510.3 2906.2 3422 3894.1 4271.2 4454.8 4451.1 4292.5 4041.4 3776.7
3525.6 3315.8 3153.5 3058.6 3152.2 3618.1 4411.1 5380.3 6403.1 7480.9
8659.9 9782.6 10854.2 12096.8 13934 16279.4 16735.2 15526.3 14170 12780
11128.9 8912.1 6287 3043.6 1191.4 133.6 0
2510.3 2944.9 3447 3944 4328.7 4513.5 4434.8 4155.1 3801.6 3518.1
3265.9 3064.8 2921.2 2888.7 3159.7 3877.8 4944.4 6284.5 7936.8 9945
12146.8 14411 16674 18708.5 21020.2 23145.8 23684.1 22711.2 20856.6 18382.5
15129.2 10649.4 6911.4 3821.6 1843.4 213.6 0
2510.3 2947.4 3453.2 3944 4316.2 4481 4401.1 4128.9 3777.9 3463.2
3210.9 3013.6 2883.7 2902.4 3279.6 4126.4 5347.8 6948.9 8983.3 11298.8
13659.2 15969.7 18293.9 20689.3 23398.1 25367.6 25478.8 23925.2 21217.5 17635.7
13891.5 10318.4 6742.8 3922.8 1554.9 196.1 0
2510.3 2947.4 3440.7 3914 4255 4411.1 4392.4 4216.3 3945.3 3648
3383.3 3185.9 3049.8 3038.6 3335.8 4080.2 5171.7 6476.8 8001.7 9692.7
11382.5 13079.7 14710.8 16349.3 18594.9 20795.4 21383.6 20288.4 18426.3 16002.1
13295.8 10305.9 7761.9 4622.2 1754.7 154.9 0
2510.3 2913.7 3373.3 3804.1 4116.4 4276.2 4327.4 4298.7 4180.1 4001.5
3802.9 3611.8 3447 3358.3 3440.7 3844.1 4577.2 5522.6 6530.5 7464.7
8366.4 9158.2 9905 10949.1 12934.8 14929.3 14672.1 12978.6 11414.9 10032.4
8306.4 6242 4187.6 2037 572 69.9 0
2510.3 2912.4 3323.3 3701.7 3975.2 4127.6 4215 4271.2 4300 4308.7
4293.7 4251.3 4198.8 4141.3 4132.6 4233.8 4543.5 5085.5 5844.8 6709.1
7699.5 8928.4 10551.9 12660.1 14875.6 15292.8 12972.3 10024.9 7373.5 5369
4213.8 3078.5 2233 1313.8 365.9 15 0
2510.3 2843.7 3189.7 3508.2 3740.5 3880.3 3984 4073.9 4157.6 4263.7
4378.6 4493.5 4639.7 4779.5 4969.4 5252.9 5661.3 6244.5 7127.5 8331.4
9802.6 11509.9 13538.1 15806.1 16619.1 15421.4 12590.1 9447.9 6380.6 4602.2
3329.6 2221.8 1337.6 308.5 7.5 0 0
2510.3 2836.2 3161 3435.7 3645.5 3772.9 3866.6 3964 4056.4 4162.6
4292.5 4432.3 4605.9 4795.8 5033.1 5371.5 5838.6 6470.5 7304.8 8372.6
9755.1 11412.4 12948.6 13840.3 13670.4 12361.6 9936.2 7208.6 4625.9 3288.4
2269.2 1422.5 791.8 172.3 0 0 0
